FARNELL
By FARNELL

Board-To-Board Connector, 1.27 mm, 6 Contacts, Receptacle, Micro-MaTch Series, Through Hole, 2 Rows

Manufacturer FARNELL
Description Board-To-Board Connector, 1.27 mm, 6 Contacts, Receptacle, Micro-MaTch Series, Through Hole, 2 Rows
Part Number 7-215460-6
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Product Range Micro-MaTch Series
Termination Method Solder
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Termination Solder
Contact Termination Type Through Hole
Gender Receptacle
No. of Contacts 6Contacts
Current Rating 1.5A
No. of Rows 2Rows
Pitch Spacing 1.27mm
Colour Red
Flammability Rating UL94V-0
Material Thermoplastic Polyester
Approval Bodies UL
No. of Poles 6
Operating Temperature Max 105°C
Operating Temperature Min -40°C
Packaging Cut Tape
No. of Ways 6
Insulation Resistance 1000Mohm
Lead Spacing 1.27mm
Working Voltage 100V
Contact Resistance 10mohm
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Product Range Termination Method Brand Name Supplier Name Contact Termination Contact Termination Type Gender No. of Contacts Current Rating No. of Rows Pitch Spacing Colour Flammability Rating Material Approval Bodies No. of Poles Operating Temperature Max Operating Temperature Min Packaging No. of Ways Insulation Resistance Lead Spacing Working Voltage Contact Resistance
1 1 7-215460-6 Board-To-Board Connector, 1.27 mm, 6 Contacts, Receptacle, Micro-MaTch Series, Through Hole, 2 Rows Phosphor Bronze Tin Plated Contacts Micro-MaTch Series Solder AMP - TE CONNECTIVITY Farnell or Newark Solder Through Hole Receptacle 6Contacts 1.5A 2Rows 1.27mm Red UL94V-0 Thermoplastic Polyester UL 6 105°C -40°C Cut Tape 6 1000Mohm 1.27mm 100V 10mohm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map