Board-To-Board Connector, 1.27 mm, 10 Contacts, Receptacle, Micro-MaTch Series, Through Hole

 
Manufacturer FARNELL
Description Board-To-Board Connector, 1.27 mm, 10 Contacts, Receptacle, Micro-MaTch Series, Through Hole
Part Number 8-215460-0
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Current Rating 1.5A
Gender Receptacle
Operating Temperature Max 105°C
Operating Temperature Min -40°C
Product Range Micro-MaTch Series
Brand Name AMP - TE CONNECTIVITY
Approval Bodies UL
Material Thermoplastic Polyester
Colour Red
Contact Resistance 10mohm
Flammability Rating UL94V-0
Insulation Resistance 1000Mohm
Lead Spacing 1.27mm
No. of Contacts 10Contacts
No. of Rows 2Rows
Pitch Spacing 1.27mm
Termination Method Solder
Working Voltage 100V
No. of Poles 10
No. of Ways 10
Packaging Cut Tape
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map