FARNELL
By FARNELL

AC Input Module, 5 Vdc

Manufacturer FARNELL
Description AC Input Module, 5 Vdc
Part Number IAC-5
Accessory Type AC Input Module
Current Rating 50mA
For Use With TE Connectivity Solid State Relays
Voltage Rating 120V
Brand Name TE CONNECTIVITY / POTTER & BRUMFIELD
Supplier Name Farnell or Newark
Contact Configuration SPST-NO
External Depth 15.2mm
External Width 43.18mm
Length 31.8mm
No. of Analog Inputs 1
No. of Digital Outputs 1
No. of Outputs 1Outputs
Output Current 5mA
Output Voltage Max 30VDC
Signal Input Type 90 to 140VAC/DC
Supply Voltage Max 140V
Supply Voltage Min 90V
Switch Function SPST-NO
CAD models
Share

Product selection

Index Selector Part Number Description Accessory Type Current Rating For Use With Voltage Rating Brand Name Supplier Name Contact Configuration External Depth External Width Length No. of Analog Inputs No. of Digital Outputs No. of Outputs Output Current Output Voltage Max Signal Input Type Supply Voltage Max Supply Voltage Min Switch Function
1 1 IAC-5 AC Input Module, 5 Vdc AC Input Module 50mA TE Connectivity Solid State Relays 120V TE CONNECTIVITY / POTTER & BRUMFIELD Farnell or Newark SPST-NO 15.2mm 43.18mm 31.8mm 1 1 1Outputs 5mA 30VDC 90 to 140VAC/DC 140V 90V SPST-NO

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map