2

ATH For slotted heads - forged blades

Manufacturer FACOM
Description Wood-handle screwdriver ATH for slotted head - forged blade of 1 x 5,5 mm
Part number ATH.5,5X100
Mass 65 g
Product selection
Selector Item code e x A (mm) T (mm) Ø1 x L1 (mm) Ø2 x L2 (mm) L (mm) Mass (g)
1 ATH.5,5X100 1 x 5,5 0.6 5 x 100 22 x 105 205 65
2 ATH.6,5X100 1,2 x 6,5 0.7 6 x 100 26 x 110 210 86
3 ATH.8X150 1,2 x 8 0.7 7 x 150 28 x 120 270 130
4 ATH.8EX175 1,6 x 8 1 7 x 175 32 x 130 305 177
5 ATH.10X200 1,6 x 10 1 9 x 200 32 x 130 330 222
6 ATH.12X250 2 x 12 1.2 10 x 250 32 x 130 380 335
Item code
e x A (mm)
T (mm)
Ø1 x L1 (mm)
Ø2 x L2 (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM