2

AGH For slotted heads - "High torque" forged blades with hexagon shoulder

Manufacturer FACOM
Description Wood-handle screwdriver AGH For slotted head - "High torque" forged blade with hexagon shoulder of 1 x 5,5 mm, length of 210 mm
Part number AGH.5,5X100
Mass 49 g
Product selection
Selector Item code e x A (mm) T (mm) Ø1 x L1 (mm) Ø2 x L2 (mm) Hex. (mm) L (mm) Mass (g)
1 AGH.5,5X100 1 x 5,5 0.6 5 x 100 33 x 110 6 210 49
2 AGH.6,5X125 1,2 x 6,5 0.7 6 x 125 33 x 110 8 235 64
3 AGH.8X150 1,2 x 8 0.7 8 x 150 38 x 120 10 270 110
4 AGH.8X200 1,2 x 8 0.7 8 x 200 38 x 120 13 320 160
5 AGH.10X175 1,6 x 10 1 9 x 175 38 x 120 13 295 190
6 AGH.10X200 1,6 x 10 1 9 x 200 38 x 120 13 320 207
7 AGH.12X200 2 x 12 1.2 10 x 200 42 x 130 17 330 278
8 AGH.12X250 2 x 12 1.2 10 x 250 42 x 130 17 380 331
9 AGH.14X250 2,5 x 14 1.2 11 x 250 42 x 130 17 380 351
Item code
e x A (mm)
T (mm)
Ø1 x L1 (mm)
Ø2 x L2 (mm)
Hex. (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM