1

ES.12T Titanium torsion bits for slotted heads

Manufacturer FACOM
Description Titanium torsion bit for slotted head, blade of 0,6 x 4,5 mm
Part number ES.124,5T
Mass 3 g
Product selection
Selector Item code e x A (mm) L (mm) Mass (g)
1 ES.124,5T 0,6 x 4,5 25 3
2 ES.125,5T 0,8 x 5,5 25 3
3 ES.175,5T 1 x 5,5 25 4
4 ES.126,5T 1,2 x 6,5 25 4
5 ES.128T 1,6 x 8 25 8
Item code
e x A (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM
Users Who Downloaded This Product Also Downloaded
Page