1

467S Short ratchet combination wrenches

Manufacturer FACOM
Description Short ratchet combination wrench, opening of 7 mm
Part number 467S.7
Mass 25 g
Product selection
Selector Item code A (mm) B (mm) D (mm) B' (mm) C (mm) C' (mm) L (mm) H (mm) Mass (g)
2 467S.7 7 16.2 9.2 16.7 3.9 6.5 90 2.7 25
3 467S.8 8 16.2 9.2 16.7 4 6.5 90 2.7 25
4 467S.9 9 18.2 10.2 18.6 4.4 6.9 93 2.7 30
5 467S.10 10 20.3 10.7 20 4.8 7.3 95 3.1 37
6 467S.11 11 22.5 11.6 21.8 5.2 7.7 103 3.5 47
7 467S.12 12 24.3 12.3 23 5.3 8.2 106 3.7 52
8 467S.13 13 26.8 13.3 25.2 5.8 8.6 108 3.9 65
9 467S.14 14 28.7 13.9 26.8 6.2 9 115 4.2 77
10 467S.15 15 30.5 14.8 28.3 6.5 9.4 119 4.4 88
11 467S.16 16 32.9 15.6 29.8 6.8 9.9 123 4.6 102
12 467S.17 17 34.9 16.5 31.8 7.2 10.3 127 4.7 116
Item code
A (mm)
B (mm)
D (mm)
B' (mm)
C (mm)
C' (mm)
L (mm)
H (mm)
Mass (g)
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM