1

AP For Phillips® heads

Manufacturer FACOM
Description Screwdriver Isoryl AP for Phillips® head n° PH 0, length of 130 mm
Part number AP.0X50
Mass 31 g
Product selection
Selector Item code Phillips® n° Ø1 x L1 (mm) Ø2 x L2 (mm) L (mm) Mass (g)
1 AP.0X50 PH 0 4 x 50 20,5 x 80 130 31
2 AP.0X75 PH 0 4 x 75 20,5 x 80 155 33
3 AP.1X75 PH 1 5 x 75 24 x 90 165 55
4 AP.1X100 PH 1 5 x 100 24 x 90 190 59
5 AP.2X100 PH 2 6 x 100 28 x 100 200 77
6 AP.2X125 PH 2 6 x 125 28 x 100 225 81
7 AP.3X150 PH 3 8 x 150 30 x 110 260 142
8 AP.4X200 PH 4 10 x 200 34 x 120 320 246
Item code
Phillips® n°
Ø1 x L1 (mm)
Ø2 x L2 (mm)
L (mm)
Mass (g)
Documentation