2

AG For slotted heads - forged blades

Manufacturer FACOM
Description Screwdriver Isoryl AG for slotted head - forged blade of 1 x 5,5 mm, length of 200 mm
Part number AG.5,5X100
Mass 67 g
Product selection
Selector Item code e x A (mm) T (mm) Ø1 x L1 (mm) Ø2 x L2 (mm) L (mm) Mass (g)
1 AG.5,5X100 1 x 5,5 0.6 5 x 100 28 x 100 200 67
2 AG.5,5X150 1 x 5,5 0.6 5 x 150 28 x 100 250 75
3 AG.6,5X150 1,2 x 6,5 0.7 6 x 150 30 x 110 260 108
4 AG.8X150 1,2 x 8 0.7 7 x 150 30 x 110 360 123
5 AG.8X200 1,2 x 8 0.7 7 x 200 30 x 110 310 139
6 AG.8EX200 1,6 x 8 1 8 x 200 34 x 120 320 191
7 AG.10X200 1,6 x 10 1 9 x 200 34 x 120 320 219
8 AG.10X250 1,6 x 10 1 9 x 250 34 x 120 370 242
Item code
e x A (mm)
T (mm)
Ø1 x L1 (mm)
Ø2 x L2 (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM