1

AD For Pozidriv® heads

Manufacturer FACOM
Description Screwdriver Isoryl AD for Pozidriv® head n° PZ 0, length of 130 mm
Part number AD.0X50
Mass 31 g
Product selection
Selector Item code Pozidriv® n° Ø1 x L1 (mm) Ø2 x L2 (mm) L (mm) Mass (g)
1 AD.0X50 PZ 0 4 x 50 20,5 x 80 130 31
2 AD.1X75 PZ 1 4 x 75 24 x 90 165 55
3 AD.2X100 PZ 2 6 x 100 28 x 100 200 77
4 AD.2X125 PZ 2 6 x 125 28 x 100 225 81
5 AD.3X150 PZ 3 8 x 150 30 x 110 260 142
Item code
Pozidriv® n°
Ø1 x L1 (mm)
Ø2 x L2 (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM