1

APY.VE Screwdrivers for Phillips® heads

Manufacturer FACOM
Description Screwdriver APY.VE, 1000V insulated for Phillips® head n° PH 0
Part number APY.0X75VE
Mass 35 g
Product selection
Selector Item code Phillips® n° L1 (mm) L2 (mm) Ø (mm) L (mm) Mass (g)
1 APY.0X75VE PH 0 75 10 4 175 35
2 APY.1X100VE PH 1 100 18 5 208 60
3 APY.2X125VE PH 2 125 18 6.5 244 100
4 APY.3X150VE PH 3 150 18 8 275 160
5 APY.4X200VE PH 4 200 18 10 325 240
Item code
Phillips® n°
L1 (mm)
L2 (mm)
Ø (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM
Users Who Downloaded This Product Also Downloaded
Page