2

AW For slotted heads - hexagonal blades

Manufacturer FACOM
Description Protwist® screwdriver AW for slotted head - hexagonal blades of 0,8 x 4,0 mm, length: 209 mm
Part number AW4X100
Mass 60 g
Product selection
Selector Item code E x A (mm) Hex1 x L1 (mm) Ø2 x L2 (mm) L (mm) Mass (g)
1 AW4X100 0,8 x 4,0 4,0 x 100 30 x 109 209 60
2 AW4X150 0,8 x 4,0 4,0 x 150 30 x 109 259 70
3 AW5,5X100 1,0 x 5,5 5,0 x 100 30 x 109 209 85
4 AW5,5X150 1,0 x 5,5 5,0 x 150 30 x 109 259 100
5 AW6,5X125 1,2 x 6,5 6,0 x 125 36 x 120 245 130
6 AW6,5X150 1,2 x 6,5 6,0 x 150 36 x 120 270 150
7 AW8X150 1,2 x 8,0 7,0 x 150 40 x 125 275 220
8 AW8X200 1,2 x 8,0 7,0 x 200 40 x 125 300 235
9 AW10X200 1,6 x 10,0 9,0 x 200 40 x 125 325 255
10 AW12X250 2,0 x 12,0 10,0 x 250 40 x 125 375 280
Item code
E x A (mm)
Hex1 x L1 (mm)
Ø2 x L2 (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM