1

ASD For Pozidriv® heads

Manufacturer FACOM
Description Protwist® screwdriver ASD for Pozidriv® head n° PZ 0, length of 179 mm
Part number ASD0X75
Mass 45 g
Product selection
Selector Item code Pozidriv® n° Ø1 x L1 (mm) Ø2 x L2 (mm) L (mm) Mass (g)
1 ASD0X75 PZ 0 3,0 x 75 25 x 104 179 45
2 ASD1X100 PZ 1 4,5 x 100 30 x 110 210 76
3 ASD2X125 PZ 2 6,0 x 125 36 x 120 245 126
4 ASD3X150 PZ 3 8,0 x 150 40 x 125 275 194
Item code
Pozidriv® n°
Ø1 x L1 (mm)
Ø2 x L2 (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM