1

88 Metric hexagonal drivers with spherical head

Manufacturer FACOM
Description Metric hexagonal driver of 2 mm, with spherical head
Part number 88.2
Mass 29 g
Product selection
Selector Item code A (mm) B (mm) C x D (mm) L (mm) Mass (g)
1 88.2 2 74 14 x 70 144 29
2 88.2,5 2.5 74 14 x 70 144 30
3 88.3 3 99 14 x 70 169 31
4 88.4 4 98 17 x 80 178 38
5 88.5 5 98 17 x 80 178 56
6 88.6 6 125 20 x 89 214 101
7 88.8 8 150 23 x 98 248 140
Item code
A (mm)
B (mm)
C x D (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM