1

74T Metric forged tee-handled 6-point nut spinners

Manufacturer FACOM
Description Metric forged tee-handled 6-point nut spinner, opening of 5 mm
Part number 74T.5
Mass 80 g
Product selection
Selector Item code A (mm) B (mm) C (mm) D (mm) E (mm) L (mm) Mass (g)
1 74T.5 5 8 25 130 85 160 80
2 74T.5,5 5.5 9 30 130 85 160 85
3 74T.6 6 9 35 130 85 160 100
4 74T.7 7 11 35 130 85 160 115
5 74T.8 8 12 50 130 85 160 120
6 74T.9 9 13 50 130 85 160 120
7 74T.10 10 14 50 130 85 160 125
8 74T.11 11 16 50 130 85 160 130
9 74T.12 12 18 50 130 85 160 132
10 74T.13 13 19 55 130 85 160 135
11 74T.14 14 20 55 130 85 160 138
Item code
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM