1

EV.L Long-reach bits for spline socket heads (XZN®)

Manufacturer FACOM
Description Long-reach bit for spline socket head M5
Part number EV.205L
Mass 26 g
Product selection
Selector Item code Screw L (mm) Ø (mm) Mass (g)
1 EV.205L M5 70 6 26
2 EV.206L M6 70 7 27
3 EV.208L M8 70 7.5 28
4 EV.210L M10 70 10 39
Item code
Screw
L (mm)
Ø (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM