1

84 Inch hexagonal drivers

Manufacturer FACOM
Description Inch hexagonal driver of 3/32"
Part number 84.3/32
Mass 8 g
Product selection
Selector Item code A (") B (mm) C x D (mm) L (mm) Mass (g)
1 84.3/32 3/32" 48.5 14 x 70 118.5 8
2 84.7/64 7/64" 48.5 14 x 70 118.5 9
3 84.1/8 1/8" 99 14 x 70 169 18
4 84.9/64 9/64" 99 17 x 80 179 24
5 84.5/32 5/32" 99 17 x 80 179 48
6 84.3/16 3/16" 99 17 x 80 179 41
7 84.7/32 7/32" 100 20 x 89 189 48
8 84.1/4 1/4" 100 20 x 89 189 62
9 84.5/16 5/16" 100 23 x 99 199 88
10 84.3/8 3/8" 98.5 25 x 109 207.5 133
Item code
A (")
B (mm)
C x D (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM