1

AZX For Torx® heads

Manufacturer FACOM
Description Ergotwist® screw driver AZX for Torx® head N° 10, length of 175 mm
Part number AZX.10X75
Mass 39 g
Product selection
Selector Item code N° Torx® A (mm) Ø1 x L1 (mm) Ø2 x L2 (mm) L (mm) Mass (g)
1 AZX.10X75 10 2.74 3 x 75 25 x 100 175 39
2 AZX.15X75 15 3.26 3,5 x 75 31 x 108 183 61
3 AZX.20X100 20 3.84 4 x 100 31 x 108 208 67
4 AZX.20X150 20 3.84 4 x 150 31 x 108 258 73
5 AZX.25X100 25 4.4 5 x 100 37 x 119 219 113
6 AZX.27X100 27 4.96 5,5 x 100 37 x 119 219 113
7 AZX.30X125 30 5.49 6 x 125 37 x 119 244 126
8 AZX.30X175 30 5.49 6 x 175 37 x 119 294 137
9 AZX.40X150 40 6.6 7 x 150 39 x 125 275 173
Item code
N° Torx®
A (mm)
Ø1 x L1 (mm)
Ø2 x L2 (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM