2

AZB For slotted heads - short blades

Manufacturer FACOM
Description Ergotwist® screw driver AZB for slotted head - short blade of 0,8 x 4 mm
Part number AZB.4X25
Mass 35 g
Product selection
Selector Item code e x A (mm) T (mm) Ø1 x L1 (mm) Ø2 x L2 (mm) L (mm) Mass (g)
1 AZB.4X25 0,8 x 4 0.5 4 x 25 36 x 56 81 35
2 AZB.4X40 0,8 x 4 0.5 4 x 40 36 x 56 96 37
3 AZB.5,5X40 1 x 5,5 0.6 5,5 x 40 36 x 56 96 43
4 AZB.6,5X40 1,2 x 6,5 0.7 6,5 x 40 36 x 56 96 48
Item code
e x A (mm)
T (mm)
Ø1 x L1 (mm)
Ø2 x L2 (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM