1

ACZPH Power series for Phillips® heads

Manufacturer FACOM
Description Enduro® screw driver ACZPH for Phillips® head n° PH 1
Part number ACZPH.1X75
Mass 70 g
Product selection
Selector Item code Phillips® n° Hex.1 x L1 (mm) Ø2 x L2 (mm) Hex. (mm) L (mm) Mass (g)
1 ACZPH.1X75 PH 1 5 x 75 31 x 108 8 183 70
2 ACZPH.2X100 PH 2 6 x 100 37 x 120 10 220 130
3 ACZPH.3X150 PH 3 8 x 150 39 x 125 12 275 200
4 ACZPH.4X200 PH 4 10 x 200 39 x 125 14 325 280
Item code
Phillips® n°
Hex.1 x L1 (mm)
Ø2 x L2 (mm)
Hex. (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM
Users Who Downloaded This Product Also Downloaded
Page