Selector | Item code | A | E (mm) | B (mm) | C (mm) | L (mm) | Mass (g) |
---|---|---|---|---|---|---|---|
1 | 18.10 | 10 mm | 15 | 22 | 9.5 | 35 | 30 |
2 | 18.11 | 11 mm | 15 | 22 | 9.5 | 36 | 30 |
3 | 18.12 | 12 mm | 16.7 | 24 | 10.5 | 39 | 35 |
4 | 18.13 | 13 mm | 16.7 | 24 | 10.5 | 39 | 35 |
5 | 18.14 | 14 mm | 19.5 | 28.5 | 11.5 | 43 | 45 |
6 | 18.16 | 16 mm | 19.5 | 28.5 | 11.5 | 43 | 45 |
7 | 18.17 | 17 mm | 20.3 | 32.5 | 13.7 | 46 | 65 |
8 | 18.18 | 18 mm | 20.3 | 32.5 | 13.7 | 46 | 65 |
9 | 18.19 | 19 mm | 20.3 | 32.5 | 13.7 | 48 | 65 |
10 | 18.3/8 | 3/8" | 15 | 22 | 9.5 | 35 | 30 |
11 | 18.7/16 | 7/16" | 15 | 22 | 9.5 | 36 | 30 |
12 | 18.1/2 | 1/2" | 16.7 | 24 | 10.5 | 39 | 35 |
13 | 18.9/16 | 9/16" | 19.5 | 28.5 | 11.5 | 43 | 45 |
14 | 18.5/8 | 5/8" | 19.5 | 28.5 | 11.5 | 43 | 45 |
15 | 18.11/16 | 11/16" | 20.3 | 32.5 | 13.7 | 46 | 65 |
16 | 18.3/4 | 3/4" | 20.3 | 32.5 | 13.7 | 48 | 65 |
17 | 18.13/16 | 13/16" | 21.8 | 36.5 | 13.7 | 49 | 75 |
18 | 18.7/8 | 7/8" | 21.8 | 36.5 | 13.7 | 49 | 75 |
19 | 18/1" | 1" | 23.9 | 44.4 | 14.2 | 55 | 95 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs