1

18 "Crowfoot" flare-nut ends mm and inch

Manufacturer FACOM
Description "Crowfoot" flare-nut ends mm and inch 18.17
Part number 18.17
Mass 65 g
Product selection
Selector Item code A E (mm) B (mm) C (mm) L (mm) Mass (g)
1 18.10 10 mm 15 22 9.5 35 30
2 18.11 11 mm 15 22 9.5 36 30
3 18.12 12 mm 16.7 24 10.5 39 35
4 18.13 13 mm 16.7 24 10.5 39 35
5 18.14 14 mm 19.5 28.5 11.5 43 45
6 18.16 16 mm 19.5 28.5 11.5 43 45
7 18.17 17 mm 20.3 32.5 13.7 46 65
8 18.18 18 mm 20.3 32.5 13.7 46 65
9 18.19 19 mm 20.3 32.5 13.7 48 65
10 18.3/8 3/8" 15 22 9.5 35 30
11 18.7/16 7/16" 15 22 9.5 36 30
12 18.1/2 1/2" 16.7 24 10.5 39 35
13 18.9/16 9/16" 19.5 28.5 11.5 43 45
14 18.5/8 5/8" 19.5 28.5 11.5 43 45
15 18.11/16 11/16" 20.3 32.5 13.7 46 65
16 18.3/4 3/4" 20.3 32.5 13.7 48 65
17 18.13/16 13/16" 21.8 36.5 13.7 49 75
18 18.7/8 7/8" 21.8 36.5 13.7 49 75
19 18/1" 1" 23.9 44.4 14.2 55 95
Item code
A
E (mm)
B (mm)
C (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM