1

EX.2 Bits for Torx® heads

Manufacturer FACOM
Description Bit for Torx® head N° T20, length of 35 mm
Part number EX.220
Mass 13 g
Product selection
Selector Item code N° Torx® A (mm) Ø (mm) L (mm) Mass (g)
1 EX.220 T20 3.84 35 13
2 EX.225 T25 4.4 35 13
3 EX.227 T27 4.96 35 13
4 EX.230 T30 5.49 35 15
5 EX.240 T40 6.6 35 15
6 EX.245 T45 7.77 35 15
7 EX.250 T50 8.79 35 18
8 EX.255 T55 11.77 35 31
9 EX.220L T20 3.84 5,6 70 25
10 EX.225L T25 4.4 5,6 70 25
11 EX.230L T30 5.49 6,0 70 30
12 EX.240L T40 6.6 7,0 70 30
13 EX.245L T45 7.77 Hex. 7,94 70 40
14 EX.250L T50 8.79 Hex. 7,94 70 55
Item code
N° Torx®
A (mm)
Ø (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM
Users Who Downloaded This Product Also Downloaded
Page