1

ENS.2 Bits for slotted heads

Manufacturer FACOM
Description Bit for slotted head, blade of 0,8 x 5,5 mm
Part number ENS.205,5
Mass 10 g
Product selection
Selector Item code e x A (mm) L (mm) Mass (g)
1 ENS.205,5 0,8 x 5,5 41 10
2 ENS.206,5 1,2 x 6,5 41 12
3 ENS.208 1,2 x 8 41 14
4 ENS.210 1,6 x 10 41 19
5 ENS.212 2 x 12 41 22
6 ENS.214 2,5 x 14 41 28
7 ENS.215,5 1 x 5,5 41 10
8 ENS.218 1,6 x 8 41 19
Item code
e x A (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM