1

JD Bits for Pozidriv® heads

Manufacturer FACOM
Description Bit for Pozidriv® head n° 0
Part number JD.0
Mass 33 g
Product selection
Selector Item code Pozidriv® n° Socket Bit D (mm) I (mm) L (mm) Mass (g)
1 JD.0 0 J.235 ED.100 18 16 46 33
2 JD.1 1 J.235 ED.100 18 16 46 33
3 JD.2 2 J.236 ED.202 18 20 50 43
4 JD.3 3 J.236 ED.203 18 20 50 44
5 JD.4 4 J.236 ED.204 18 20 50 44
Item code
Pozidriv® n°
Socket
Bit
D (mm)
I (mm)
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM