ENP.2 Bits for Phillips® heads

Manufacturer FACOM
Description Bit for Phillips® head n° PH 1
Part number ENP.201
Mass 14 g
Product selection
Selector Item code Phillips® L (mm) Mass (g)
1 ENP.201 PH 1 32 14
2 ENP.202 PH 2 32 14
3 ENP.203 PH 3 32 14
4 ENP.204 PH 4 32 14
Item code
Phillips®
L (mm)
Mass (g)
Documentation
Contact the supplier
FACOM Manufacturer of tool and equipment solutions for professional tool users
FACOM
Users Who Downloaded This Product Also Downloaded
Page