EXTREME BEARING
By EXTREME BEARING


EXF - SS 316 4-bolt flange bearings

Manufacturer EXTREME BEARING
Description SS 316 4-bolt flange bearings, Size 024, Spherical roller bearing, Type-T, Housing seal : Radial seal, AS type, Cover seal : Cover seal, VK type
Part number EXF T 024 AS VK
Axis diameter 23.81 mm
Axis diameter 15/16 inch
Dynamic load 59 kN
Static load 62 kN
CAD models
Share

Product selection

Index Selector Type d (mm) d (inch) B (mm) C (mm) T (mm) H2 (mm) J (mm) L (mm) L1 (mm) N (mm) Grease hole Basic load rating<br />for spherical<br />roller bearing<br />Dynamic (kN) Basic load rating<br />for spherical<br />roller bearing<br />Static (kN) Basic load rating<br />for double roll<br />ball bearing<br />Dynamic (kN) Basic load rating<br />for double roll<br />ball bearing<br />Static (kN) Axial movement (mm) Seal seat (mm)
1 1 EXF-024 23.81 15/16 25 44 54 12 70 95 95 12 M6 59 62 15.7 4.7 3.5 42x7
2 2 EXF-025 25 62/63 25 44 54 12 70 95 95 12 M6 59 62 15.7 4.7 3.5 42x7
3 3 EXF-A25 25.4 1 25 44 54 12 70 95 95 12 M6 59 62 15.7 4.7 3.5 42x7
4 4 EXF-028 28.57 1 1/8 26 48 60 12 83 108 108 12 M6 81 88 16 5.2 3.5 47x7
5 5 EXF-030 30 1 1/6 26 48 60 12 83 108 108 12 M6 81 88 16 5.2 3.5 47x7
6 6 EXF-A30 30.16 1 1/5 26 48 60 12 83 108 108 12 M6 81 88 16 5.2 3.5 47x7
7 7 EXF-032 31.75 1 1/4 28 50 60 12 92 118 118 13 M6 88 100 19 6.5 3.5 52x7
8 8 EXF-A35 34.9 1 3/8 28 50 60 12 92 118 118 13 M6 88 100 19 6.5 3.5 52x7
9 9 EXF-035 35 1 3/8 28 50 60 12 92 118 118 13 M6 88 100 19 6.5 3.5 52x7
10 10 EXF-037 36.51 1 4/9 28 51 62 12 101 130 130 14 M6 95 105 22 7.5 3.5 62x7
11 11 EXF-038 38.1 1 1/2 28 51 62 12 101 130 130 14 M6 95 105 22 7.5 3.5 62x7
12 12 EXF-040 40 1 4/7 28 51 62 12 101 130 130 14 M6 95 105 22 7.5 3.5 62x7
13 13 EXF-043 42.86 1 2/3 32 57 69 12 105 137 137 16 M6 100 120 22.9 8.1 4 62x7
14 14 EXF-044 44.45 1 3/4 32 57 69 12 105 137 137 16 M6 100 120 22.9 8.1 4 62x7
15 15 EXF-045 45 1 3/4 32 57 69 12 105 137 137 16 M6 100 120 22.9 8.1 4 62x7
16 16 EXF-049 49.2 2 34 60 73 12 111 143 148 18 M6 120 140 25 9.6 4 72x7
17 17 EXF-050 50 2 34 60 73 12 111 143 148 18 M6 120 140 25 9.6 4 72x7
18 18 EXF-051 50.8 2 34 60 73 12 111 143 148 18 M6 120 140 25 9.6 4 72x7
19 19 EXF-054 53.9 2 1/8 34 62 74 14 130 162 162 18 M6 145 175 30 11.2 4 72x7
20 20 EXF-055 55 2 1/6 34 62 74 14 130 162 162 18 M6 145 175 30 11.2 4 72x7
21 21 EXF-056 55.56 2 1/5 36 66 79 14 143 175 175 18 M6 180 220 32.5 12.5 4 82x7
22 22 EXF-057 57.15 2 1/4 36 66 79 14 143 175 175 18 M6 180 220 32.5 12.5 4 82x7
23 23 EXF-060 60 2 3/8 36 66 79 14 143 175 175 18 M6 180 220 32.5 12.5 4 82x7
24 24 EXF-062 61.91 2 4/9 42 71 91 20 152 197 197 23 1/8'' BSP 190 250 7 100x10
25 25 EXF-064 63.5 2 1/2 42 71 91 20 152 197 197 23 1/8'' BSP 190 250 7 100x10
26 26 EXF-065 65 2 5/9 42 71 91 20 152 197 197 23 1/8'' BSP 190 250 7 100x10
27 27 EXF-068 68.26 2 2/3 46 77 104 20 152 193 193 19 1/8'' BSP 210 275 9 100x10
28 28 EXF-A70 69.85 2 3/4 46 77 104 20 152 193 193 19 1/8'' BSP 210 275 9 100x10
29 29 EXF-070 70 2 3/4 46 77 104 20 152 193 193 19 1/8'' BSP 210 275 9 100x10
30 30 EXF-A75 74.61 3 47 87 104 24 159 200 200 19 1/8'' BSP 250 325 9 110x12
31 31 EXF-075 75 3 47 87 104 24 159 200 200 19 1/8'' BSP 250 325 9 110x12
32 32 EXF-076 76.2 3 47 87 104 24 159 200 200 19 1/8'' BSP 250 325 9 110x12
33 33 EXF-080 80 3 1/7 48 84 108 23 165 208 208 23 1/8'' BSP 305 410 5 110x12
34 34 EXF-081 80.9 3 1/5 48 84 108 23 165 208 208 23 1/8'' BSP 305 410 5 110x12
35 35 EXF-083 82.55 3 1/4 48 84 108 23 165 208 208 23 1/8'' BSP 305 410 5 110x12
36 36 EXF-087 87.31 3 4/9 46 87 104 28 187 235 235 23 1/8'' BSP 375 500 12 130x12
37 37 EXF-089 88.9 3 1/2 46 87 104 28 187 235 235 23 1/8'' BSP 375 500 12 130x12
38 38 EXF-090 90 3 5/9 46 87 104 28 187 235 235 23 1/8'' BSP 375 500 12 130x12
39 39 EXF-100 100 4 59 104 127 30 210 265 265 27 1/8'' BSP 530 700 10 130x12
40 42 EXF-102 101.6 4 59 104 127 30 210 265 265 27 1/8'' BSP 530 700 10 130x12
Bearing
Housing seal
Cover seal

Documentation

Contact the supplier

EXTREME BEARING

EXTREME BEARING

Corrosion free roller bearings

Google Map