EXAIR
By EXAIR

Model HT4830-240 NEMA 4 2,000 Btu/hr High Temperature 240V Thermostat Control Cabinet Cooler System

NEMA 4 High Temperature Cabinet Cooler

Manufacturer EXAIR
Description Model HT4830-240 NEMA 4 2,000 Btu/hr High Temperature 240V Thermostat Control Cabinet Cooler System
Part Number HT4830-240
Buy Now https://www.exair.com/HT4830-240.html?pub=197.bn
Material Aluminum
Air Inlet 1/4 MNPT
Btu/Hr 2000
Air Consumption 30 SCFM (850 SLPM)
Sound Level at 100 PSIG 80 dBA
Cabinet Cooler Type High Temperature Thermostat Control System
Solenoid Valve or ETC Available 240V Solenoid Valve Included
Voltage 240V
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

A low cost, reliable way to cool and purge electronic control panels. EXAIR Cabinet Coolers incorporate a vortex tube to produce cold air from compressed air - with no moving parts. The compact Cabinet Cooler can be installed in minutes through a standard electrical knockout. NEMA 4 (IP66) Cabinet Coolers (dust-tight, oil-tight, splash resistant, indoor/outdoor service) incorporate a low pressure relief valve for both the vortex tube and cabinet air exhaust. This valve closes and seals when the cooler is not operating to maintain the integrity of a NEMA 4 enclosure. NEMA 4 (IP66) Cabinet Coolers are available in many cooling capacities for large and small control panels. All Cabinet Coolers are UL Listed and CE compliant. These NEMA 4 High Temperature Thermostat Control Cabinet Cooler Systems include a water-dirt filter separator to prevent water condensate and dirt from entering your enclosure and cold air distribution kit used to direct the air for circulation or on to hot spots.

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map