EXAIR
By EXAIR

Model 4708 NEMA 4 550 Btu/hr Continuous Operation Cabinet Cooler System

NEMA 4 Cabinet Cooler, Continuous Operation

Manufacturer EXAIR
Description Model 4708 NEMA 4 550 Btu/hr Continuous Operation Cabinet Cooler System
Part Number 4708
Buy Now https://www.exair.com/4708.html?pub=197.bn
Material Aluminum
Air Inlet 1/8 MNPT
Btu/Hr 550
Air Consumption 8 SCFM (227 SLPM)
Sound Level at 100 PSIG 67 dBA
Cabinet Cooler Type Continuous Operation System
Solenoid Valve or ETC Available Yes
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

A low cost, reliable way to cool and purge electronic control panels. EXAIR Cabinet Coolers incorporate a vortex tube to produce cold air from compressed air - with no moving parts. The compact Cabinet Cooler can be installed in minutes through a standard electrical knockout. NEMA 4 (IP66) Cabinet Coolers (dust-tight, oil-tight, splash resistant, indoor/outdoor service) incorporate a low pressure relief valve for both the vortex tube and cabinet air exhaust. This valve closes and seals when the cooler is not operating to maintain the integrity of a NEMA 4 enclosure. NEMA 4 (IP66) Cabinet Coolers are available in many cooling capacities for large and small control panels. All Cabinet Coolers are UL Listed and CE compliant. These are all continuous operation systems and they include a water-dirt filter separator to prevent water condensate and dirt from entering your enclosure and cold air distribution kit used to direct the air for circulation or on to hot spots.

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map