Model 1111-7 Zinc Aluminum Super Air Nozzle Cluster, 1/2 FNPT

Super Air Nozzle Cluster

Manufacturer EXAIR
Description Model 1111-7 Zinc Aluminum Super Air Nozzle Cluster, 1/2 FNPT
Manufacturer Part Number 1111-7
E-Shop link https://www.exair.com/1111-7.html?pub=197.bn
Material Zinc Aluminum
Air Inlet 1/2 FNPT
Air Consumption 98 SCFM (2773 SLPM)
Force 5.7 Lb. / 2.59 Kg
Sound Level 85
CAD models
Please make sure this software has been installed.

Product selection

Product Description

EXAIR's Super Air Nozzle clusters are an array of 1/4 NPT Super Air Nozzles on a round manifold which provide force values that are similar to our largest nozzles but at lower decibel levels. These nozzles can be used in areas where low noise levels are the first consideration. All aluminum construction from 3/8 FNPT through 1 FNPT. Force values from 3.2 lbs (1.45 kg) through 9.8 lbs (4.45 kg).

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map