EXAIR
By EXAIR

Model 110248SSDX 48" Type 303 Stainless Steel Deluxe Super Air Knife Kit

Super Air Knife Deluxe Kit

Manufacturer EXAIR
Description Model 110248SSDX 48" Type 303 Stainless Steel Deluxe Super Air Knife Kit
Part Number 110248SSDX
Buy Now https://www.exair.com/110248ssdx.html?pub=197.bn
Material Type 303 Stainless Steel
Air Inlet 1/4 NPT
Flow Adjustment With Shims
Sound Level at 80 PSIG 69 dBA
Length 48" (1219mm)
Shim Sets Available
Air Knife Mounting Kit Available
Electronic Flow Control Available
Air Knife Plumbing Kit Available
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

Air knives offer a more efficient way to clean, dry or cool parts, webs or conveyors and EXAIR's Super Air Knife is the most efficient compressed air knife on the market! It delivers a uniform sheet of laminar airflow across the entire length with hard-hitting force. It is engineered to dramatically reduce compressed air usage while entraining ambient air at a ratio of 40:1. Noise levels are greatly reduced when compared to other blowoffs. Available from stock 3" to 108" long and made from aluminum, Type 303 stainless steel, Type 316 stainless steel and PVDF to meet your application needs. Custom sizes and materials available. Many kits and shims available. Deluxe Kits include Air Knife, Electronic Flow Control, shim set, filter separator and pressure regulator.

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map