EXAIR CORPORATION
By EXAIR CORPORATION


Model 6982 1-1/4" Aluminum Line Vac Kit

Line Vac Kit

Manufacturer EXAIR CORPORATION
Description Model 6982 1-1/4" Aluminum Line Vac Kit
Part Number 6982
E-Shop link https://www.exair.com/index.php/6982.html?pub=197.bn
Material Aluminum
Air Inlet 1/4 NPT
Inlet/Outlet 1-1/4" (32mm)
Air Consumption 25.9 SCFM (733 SLPM)
Line Vac Type Standard Line Vac
Temp. Rating 275°F (135°C)
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Inlet/Outlet Air Consumption Line Vac Type Temp. Rating
1 1 6982 Model 6982 1-1/4" Aluminum Line Vac Kit Aluminum 1/4 NPT 1-1/4" (32mm) 25.9 SCFM (733 SLPM) Standard Line Vac 275°F (135°C)

Product Description

EXAIR's compressed air operated Line Vac connects to standard hose to create a powerful in-line conveyor that can move large volumes of material over long distances. Line Vac Kits include a Line Vac, mounting bracket, filter separator and pressure regulator (with coupler). Available in aluminum, type 303 stainless steel, and type 316 stainless steel.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map