EXAIR CORPORATION
By EXAIR CORPORATION


Model 6084 2" Aluminum Line Vac

Line Vac

Manufacturer EXAIR CORPORATION
Description Model 6084 2" Aluminum Line Vac
Part Number 6084
E-Shop link https://www.exair.com/index.php/6084.html?pub=197.bn
Material Aluminum
Air Inlet 3/8 NPT
Inlet/Outlet 2" (51mm)
Air Consumption 45 SCFM (1,274 SLPM)
Line Vac Type Standard Line Vac
Temp. Rating 275°F (135°C)
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Inlet/Outlet Air Consumption Line Vac Type Temp. Rating
1 1 6084 Model 6084 2" Aluminum Line Vac Aluminum 3/8 NPT 2" (51mm) 45 SCFM (1,274 SLPM) Standard Line Vac 275°F (135°C)

Product Description

EXAIR's compressed air operated Line Vac connects to standard hose to create a powerful in-line conveyor. Line Vac conveyors are ideal for moving large volumes of material over long distances. The material flow rate is easily controlled with a pressure regulator. An optional bracket permits easy mounting. No moving parts or electricity assures maintenance free operation. Sizes will fit from 3/8" to 5" inside diameter hose. Available in aluminum, type 303 stainless steel or type 316 stainless steel.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map