EXAIR CORPORATION
By EXAIR CORPORATION


Model 6060 3/4" Type 303 Stainless Steel Line Vac

Line Vac

Manufacturer EXAIR CORPORATION
Description Model 6060 3/4" Type 303 Stainless Steel Line Vac
Part Number 6060
E-Shop link https://www.exair.com/index.php/6060.html?pub=197.bn
Material Type 303 Stainless Steel
Air Inlet 1/4 NPT
Inlet/Outlet 3/4" (19mm)
Air Consumption 10.7 SCFM (303 SLPM)
Line Vac Type Standard Line Vac
Temp. Rating 400°F (204°C)
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Inlet/Outlet Air Consumption Line Vac Type Temp. Rating
1 1 6060 Model 6060 3/4" Type 303 Stainless Steel Line Vac Type 303 Stainless Steel 1/4 NPT 3/4" (19mm) 10.7 SCFM (303 SLPM) Standard Line Vac 400°F (204°C)

Product Description

EXAIR's compressed air operated Line Vac connects to standard hose to create a powerful in-line conveyor material handling system. Unlike belt or screw type conveyor equipment, Line Vac conveyors are ideal for moving large volumes of material over long distances without clogging or jamming. The material flow rate is easily controlled with a pressure regulator. An optional bracket permits easy mounting. No moving parts or electricity assures maintenance free operation. Sizes will fit from 3/8" to 5" inside diameter hose. Available in aluminum, type 303 stainless steel or type 316 stainless steel.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map