EXAIR CORPORATION
By EXAIR CORPORATION


Model 2809 9" Aluminum Full-Flow Air Knife Kit

Full-Flow Air Knife Kit

Manufacturer EXAIR CORPORATION
Description Model 2809 9" Aluminum Full-Flow Air Knife Kit
Part Number 2809
E-Shop link https://www.exair.com/index.php/2809.html?pub=197.bn
Material Aluminum
Air Inlet 1/4 NPT
Flow Adjustment With Shims
Sound Level 83 dBA
Length 9" (229mm)
Shim Sets Available
Air Knife Mounting Kit Available
Electronic Flow Control Available
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Flow Adjustment Sound Level Length Shim Sets Air Knife Mounting Kit Electronic Flow Control
1 1 2809 Model 2809 9" Aluminum Full-Flow Air Knife Kit Aluminum 1/4 NPT With Shims 83 dBA 9" (229mm) Available Available Available

Product Description

The Full-Flow Air Knife borrows engineering elements from our original Standard Air Knife with the added benefit of an airflow across its entire length. They also provides the smallest footprint of our Air Knife line to fit in cramped machine spaces. These are a low cost choice and are available from stock in 3" to 36" lengths. The Full-Flow Air Knife is available in aluminum or Type 303 stainless steel. Custom sizes and materials are also available. Kits include Air Knife, shim set, filter separator and pressure regulator.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map