EXAIR CORPORATION
By EXAIR CORPORATION


Model 2242SS 42" Type 303 Stainless Steel Standard Air Knife Kit

Standard Air Knife Kit

Manufacturer EXAIR CORPORATION
Description Model 2242SS 42" Type 303 Stainless Steel Standard Air Knife Kit
Part Number 2242SS
E-Shop link https://www.exair.com/index.php/2242ss.html?pub=197.bn
Material Type 303 Stainless Steel
Air Inlet 1/4 NPT
Flow Adjustment With Shims
Sound Level 83 dBA
Length 42" (1067mm)
Shim Sets Available
Air Knife Mounting Kit Available
Electronic Flow Control Available
Air Knife Plumbing Kit Available
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Flow Adjustment Sound Level Length Shim Sets Air Knife Mounting Kit Electronic Flow Control Air Knife Plumbing Kit
1 1 2242SS Model 2242SS 42" Type 303 Stainless Steel Standard Air Knife Kit Type 303 Stainless Steel 1/4 NPT With Shims 83 dBA 42" (1067mm) Available Available Available Available

Product Description

The Standard Air Knife is EXAIR's original air knife design. It uses a Coanda profile which turns the airflow 90 degrees from its outlet. This creates a low pressure area capable of entraining ambient air at a ratio of 30:1 while producing a powerful airflow. Available from stock in 3" to 48" lengths and made from aluminum or Type 303 stainless steel. Custom sizes and materials are available. Kits include Air Knife, shim set, filter separator and pressure regulator.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map