EXAIR CORPORATION
By EXAIR CORPORATION


Model 161250-316 2-1/2" Type 316 Stainless Steel Sanitary Flange Line Vac

Sanitary Flange Line Vac

Manufacturer EXAIR CORPORATION
Description Model 161250-316 2-1/2" Type 316 Stainless Steel Sanitary Flange Line Vac
Part Number 161250-316
E-Shop link https://www.exair.com/index.php/161250-316.html?pub=197.bn
Material Type 316 Stainless Steel
Air Inlet 3/8 NPT
Inlet/Outlet 2-1/2" (64mm)
Air Consumption 58.5 SCFM (1,657 SLPM)
Line Vac Type Sanitary Flange Line Vac
Temp. Rating 400°F (204°C)
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Inlet/Outlet Air Consumption Line Vac Type Temp. Rating
1 1 161250-316 Model 161250-316 2-1/2" Type 316 Stainless Steel Sanitary Flange Line Vac Type 316 Stainless Steel 3/8 NPT 2-1/2" (64mm) 58.5 SCFM (1,657 SLPM) Sanitary Flange Line Vac 400°F (204°C)

Product Description

EXAIR's compressed air operated Sanitary Flange Line Vac connects to standard clamp style flange fittings to create a powerful in-line conveyor. Flanged Line Vac conveyors are made from Type 316SS and are ideal for moving large volumes of material over long distances. The material flow rate is easily controlled with a pressure regulator. An optional bracket permits easy mounting. No moving parts or electricity assures maintenance free operation. Sizes include 1-1/2" , 2", 2-1/2" and 3" flanges.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map