EXAIR CORPORATION
By EXAIR CORPORATION


Model 151125 1-1/4 NPT Heavy Duty Threaded Line Vac

Heavy Duty Threaded Line Vac

Manufacturer EXAIR CORPORATION
Description Model 151125 1-1/4 NPT Heavy Duty Threaded Line Vac
Part Number 151125
E-Shop link https://www.exair.com/index.php/151125.html?pub=197.bn
Material Hardened Alloy
Air Inlet 1/4 NPT
Inlet/Outlet 1-1/4 NPT
Air Consumption 49 SCFM (1,388 SLPM)
Line Vac Type Heavy Duty Threaded Line Vac
Temp. Rating 400°F (204°C)
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Inlet/Outlet Air Consumption Line Vac Type Temp. Rating
1 1 151125 Model 151125 1-1/4 NPT Heavy Duty Threaded Line Vac Hardened Alloy 1/4 NPT 1-1/4 NPT 49 SCFM (1,388 SLPM) Heavy Duty Threaded Line Vac 400°F (204°C)

Product Description

EXAIR's Heavy Duty Threaded Line Vac is our most powerful conveyor. It converts ordinary pipe into a powerful conveying system to move more material over longer distances. A hardened alloy construction resists wear from abrasive scrap, trim and other bulk materials. The Heavy Duty Threaded Line Vac attaches easily to plumbing pipe couplers, making it easy to build a complete system using ordinary pipe and fittings. 3/4 NPT through 3 NPT threads available.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map