EXAIR CORPORATION
By EXAIR CORPORATION


Model 150250 2-1/2" Heavy Duty Line Vac

Heavy Duty Line Vac

Manufacturer EXAIR CORPORATION
Description Model 150250 2-1/2" Heavy Duty Line Vac
Part Number 150250
E-Shop link https://www.exair.com/index.php/150250.html?pub=197.bn
Material Hardened Alloy
Air Inlet 3/8 NPT
Inlet/Outlet 2-1/2" (64mm)
Air Consumption 90 SCFM (2,548 SLPM)
Line Vac Type Heavy Duty Line Vac
Temp. Rating 400°F (204°C)
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Inlet/Outlet Air Consumption Line Vac Type Temp. Rating
1 1 150250 Model 150250 2-1/2" Heavy Duty Line Vac Hardened Alloy 3/8 NPT 2-1/2" (64mm) 90 SCFM (2,548 SLPM) Heavy Duty Line Vac 400°F (204°C)

Product Description

The Heavy Duty Line Vac is EXAIR's most powerful conveyor. The appearance is similar to the standard Line Vac but performance has been boosted dramatically. The Heavy Duty Line Vac has been engineered to convey materials over longer vertical and horizontal distances and/or convey abrasive materials. The hardened alloy construction helps prevent premature wear that could occur with ordinary aluminum or stainless steel Line Vacs. Available from 3/4" through 3".

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map