EXAIR CORPORATION
By EXAIR CORPORATION


Model 143300 3 NPT Type 303 Stainless Steel Threaded Line Vac Kit

Threaded Line Vac Kit

Manufacturer EXAIR CORPORATION
Description Model 143300 3 NPT Type 303 Stainless Steel Threaded Line Vac Kit
Part Number 143300
E-Shop link https://www.exair.com/index.php/143300.html?pub=197.bn
Material Type 303 Stainless Steel
Air Inlet 1/2 NPT
Inlet/Outlet 3 NPT
Air Consumption 68.5 SCFM (1,939 SLPM)
Line Vac Type Threaded Line Vac
Temp. Rating 400°F (204°C)
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Inlet/Outlet Air Consumption Line Vac Type Temp. Rating
1 1 143300 Model 143300 3 NPT Type 303 Stainless Steel Threaded Line Vac Kit Type 303 Stainless Steel 1/2 NPT 3 NPT 68.5 SCFM (1,939 SLPM) Threaded Line Vac 400°F (204°C)

Product Description

EXAIR's Threaded Line Vac air operated conveyors convert ordinary pipe into a powerful conveying system for parts, scrap, trim and other bulk materials. Threaded Line Vacs attach easily to plumbing pipe couplers, making it easy to build a complete system using ordinary pipe and fittings. Kits include a Threaded Line Vac, mounting bracket, filter separator and pressure regulator (with coupler). Models from 3/8 to 3 NPT are available in aluminum, type 303 stainless steel, and type 316 stainless steel.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map