EXAIR CORPORATION
By EXAIR CORPORATION


Model 140050 1/2 NPT Aluminum Threaded Line Vac

Threaded Line Vac

Manufacturer EXAIR CORPORATION
Description Model 140050 1/2 NPT Aluminum Threaded Line Vac
Part Number 140050
E-Shop link https://www.exair.com/index.php/140050.html?pub=197.bn
Material Aluminum
Air Inlet 1/8 NPT
Inlet/Outlet 1/2 NPT
Air Consumption 7 SCFM (198 SLPM)
Line Vac Type Threaded Line Vac
Temp. Rating 275°F (135°C)
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Inlet/Outlet Air Consumption Line Vac Type Temp. Rating
1 1 140050 Model 140050 1/2 NPT Aluminum Threaded Line Vac Aluminum 1/8 NPT 1/2 NPT 7 SCFM (198 SLPM) Threaded Line Vac 275°F (135°C)

Product Description

EXAIR's Threaded Line Vac air operated conveyors convert ordinary pipe into a powerful conveying system for parts, scrap, trim and other bulk materials. The Threaded Line Vac attaches easily to plumbing pipe couplers, making it easy to build a complete system using ordinary pipe and fittings. Performance is the same as our standard Line Vac. No moving parts or electricity assures maintenance free operation. Models from 3/8 to 3 NPT are available in aluminum, type 303 stainless steel, and type 316 stainless steel.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map