EXAIR CORPORATION
By EXAIR CORPORATION


Model 130125 1-1/4" Light Duty Line Vac

Light Duty Line Vac

Manufacturer EXAIR CORPORATION
Description Model 130125 1-1/4" Light Duty Line Vac
Part Number 130125
E-Shop link https://www.exair.com/index.php/130125.html?pub=197.bn
Material Aluminum
Air Inlet 1/4 NPT
Inlet/Outlet 1-1/4" (32mm)
Air Consumption 14.7 SCFM (501 SLPM)
Line Vac Type Light Duty Line Vac
Temp. Rating 275°F (135°C)
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Inlet/Outlet Air Consumption Line Vac Type Temp. Rating
1 1 130125 Model 130125 1-1/4" Light Duty Line Vac Aluminum 1/4 NPT 1-1/4" (32mm) 14.7 SCFM (501 SLPM) Light Duty Line Vac 275°F (135°C)

Product Description

EXAIR's Light Duty Line Vac is the ideal way to convey small volumes of materials over short distances. Like the Line Vac, the Light Duty Line Vac converts an ordinary hose or tube into a conveyor for scrap, trim and bulk materials.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map