EXAIR CORPORATION
By EXAIR CORPORATION


Model 110296SS-316 96" Type 316 Stainless Steel Super Air Knife Kit

Super Air Knife Kit

Manufacturer EXAIR CORPORATION
Description Model 110296SS-316 96" Type 316 Stainless Steel Super Air Knife Kit
Part Number 110296SS-316
E-Shop link https://www.exair.com/index.php/110296ss-316.html?pub=197.bn
Material Type 316 Stainless Steel
Air Inlet 1/4 NPT
Flow Adjustment With Shims
Sound Level 69 dBA
Length 96" (2438mm)
Shim Sets Available
Air Knife Mounting Kit Available
Electronic Flow Control Available
Air Knife Plumbing Kit Available
CAD models
Share

Product selection

Index Selector Part Number Description Material Air Inlet Flow Adjustment Sound Level Length Shim Sets Air Knife Mounting Kit Electronic Flow Control Air Knife Plumbing Kit
1 1 110296SS-316 Model 110296SS-316 96" Type 316 Stainless Steel Super Air Knife Kit Type 316 Stainless Steel 1/4 NPT With Shims 69 dBA 96" (2438mm) Available Available Available Available

Product Description

Air knives offer a more efficient way to clean, dry or cool parts, webs or conveyors and EXAIR's Super Air Knife is the most efficient compressed air knife on the market! It delivers a uniform sheet of laminar airflow across the entire length with hard-hitting force. It is engineered to dramatically reduce compressed air usage while entraining ambient air at a ratio of 40:1. Noise levels are greatly reduced when compared to other blowoffs. Available from stock 3" to 108" long and made from aluminum, Type 303 stainless steel, Type 316 stainless steel and PVDF to meet your application needs. Custom sizes and materials available. Many kits and shims available. Kits include Air Knife, shim set, filter separator and pressure regulator.

Contact the supplier

EXAIR CORPORATION

EXAIR CORPORATION

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map