Model 110009 9" Aluminum Super Air Knife

Super Air Knife

Manufacturer EXAIR CORPORATION
Description Model 110009 9" Aluminum Super Air Knife
Part Number 110009
E-Shop link https://www.exair.com/index.php/110009.html?pub=197.bn
Material Aluminum
Air Inlet 1/4 NPT
Flow Adjustment With Shims
Sound Level 69 dBA
Length 9" (229mm)
Shim Sets Available
Air Knife Mounting Kit Available
Electronic Flow Control Available
Air Knife Plumbing Kit Available
Product selection
Selector Part Number Description Material Air Inlet Flow Adjustment Sound Level Length Shim Sets Air Knife Mounting Kit Electronic Flow Control Air Knife Plumbing Kit
1 110009 Model 110009 9" Aluminum Super Air Knife Aluminum 1/4 NPT With Shims 69 dBA 9" (229mm) Available Available Available Available
Part Number
Description
Material
Air Inlet
Flow Adjustment
Sound Level
Length
Shim Sets
Air Knife Mounting Kit
Electronic Flow Control
Air Knife Plumbing Kit
Product Description

Air knives offer a more efficient way to clean, dry or cool parts, webs or conveyors and EXAIR's Super Air Knife is the most efficient compressed air knife on the market! It delivers a uniform sheet of laminar airflow across the entire length with hard-hitting force. It is engineered to dramatically reduce compressed air usage while entraining ambient air at a ratio of 40:1. Noise levels are greatly reduced when compared to other blowoffs. Available from stock 3" to 108" long and made from aluminum, Type 303 stainless steel, Type 316 stainless steel and PVDF to meet your application needs. Custom sizes and materials available. Many kits and shims available.

Contact the supplier
EXAIR CORPORATION EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.
EXAIR CORPORATION