Opalon® Purple violet

Opalon® Purple violet

Manufacturer EVERLITE
Description Opalon® Purple violet
Object details structure : 12 mm </br> modules : 600, 900 mm </br> length : Standard up to 12m maximum
Height 1200 cm
Width 60 cm
Maximum width 90 cm
Depth 1.2 cm
Type Translucid Facade
Colors Light Purple
Materials Polycarbonate
Collections Opaque facade Opalon®
Product selection
Documentation
Contact the supplier
EVERLITE Supplier for roofings, canopies, rainscreens.
EVERLITE
Users Who Downloaded This Product Also Downloaded
Page