Danpalon® Blue

Danpalon® Blue

Manufacturer EVERLITE
Description Danpalon® Blue
Object details structure : 8, 10, 12, 16, 22 mm </br> modules : 600, 900, 1040 mm </br> length : Standard up to 12m maximum
Height 1200 cm
Width 60 cm
Maximum width 104 cm
Depth 0.8 cm
Maximum depth 2.2 cm
Type Translucid Facade
Colors Light Blue
Materials Polycarbonate
Collections Translucent facade Danpalon®
Product selection
Documentation
Contact the supplier
EVERLITE Supplier for roofings, canopies, rainscreens.
EVERLITE
Users Who Downloaded This Product Also Downloaded
Page