Wormgear reducers JDS040010063B4

Stainless steel

Manufacturer EURONORM DRIVE SYSTEMS
Description Wormgear reducers size 40 AISI 304 gearbox with a ratio of 10, gearbox has an 63B14a IEC flange and a 18H8 hollowshaft output with key
Part Number JDS040010063B4
Material AISI 304
Product selection
Selector Part Number Description Material Gearsize Ratio Weight(kg) Input
1 JDS040010063B4 Wormgear reducers size 40 AISI 304 gearbox with a ratio of 10, gearbox has an 63B14a IEC flange and a 18H8 hollowshaft output with key AISI 304 40 10 7 IEC flange 63B14a
Part Number
Description
Material
Gearsize
Ratio
Weight(kg)
Input
Documentation
Contact the supplier
EURONORM DRIVE SYSTEMS Euronorm Drive Systems supplies the European machine building market and MRO market with electric motors and transmissions to suit their applications and their target markets.The mission of Euronorm is to provide its customers with such electric motors and transmissions so that they structurally contribute to their goals and (international) competitiveness. Reduction of (in) direct purchase costs (1), process (2) and the creation of added value through innovative solutions (3) form the foundation of the success of their customers.
EURONORM DRIVE SYSTEMS