Worm Gear Reducers JE110040

Hypoid and wormgear

Manufacturer EURONORM DRIVE SYSTEMS
Description Worm Gear Reducers size 110 Aluminum gearbox with a ratio of 40
Part Number JE110040
Material Aluminum
Product selection
Selector Part Number Description Material Gearsize Ratio Weight(kg)
1 JE110040 Worm Gear Reducers size 110 Aluminum gearbox with a ratio of 40 Aluminum 110 40 35
Part Number
Description
Material
Gearsize
Ratio
Weight(kg)
Documentation
Contact the supplier
EURONORM DRIVE SYSTEMS Euronorm Drive Systems supplies the European machine building market and MRO market with electric motors and transmissions to suit their applications and their target markets.The mission of Euronorm is to provide its customers with such electric motors and transmissions so that they structurally contribute to their goals and (international) competitiveness. Reduction of (in) direct purchase costs (1), process (2) and the creation of added value through innovative solutions (3) form the foundation of the success of their customers.
EURONORM DRIVE SYSTEMS