Parallel-shaft gearmotor JF037A1F1TR2

JRT gearmotor

Manufacturer EURONORM DRIVE SYSTEMS
Description Parallel-shaft gearmotor, Type JRTF, shaft size 30H7 mm, gearmotor size 37, torque range 200 Nm, flange size (outer diameter) 160 mm
Part Number JF037A1F1TR2
Material Cast iron
Product selection
Selector Part Number Description Material Shaft size(mm) Flange size(mm) Gearmotor size Torque range(Nm)
1 JF037A1F1TR2 Parallel-shaft gearmotor, Type JRTF, shaft size 30H7 mm, gearmotor size 37, torque range 200 Nm, flange size (outer diameter) 160 mm Cast iron 30H7 160 37 200
Part Number
Description
Material
Shaft size(mm)
Flange size(mm)
Gearmotor size
Torque range(Nm)
Documentation
Contact the supplier
EURONORM DRIVE SYSTEMS Euronorm Drive Systems supplies the European machine building market and MRO market with electric motors and transmissions to suit their applications and their target markets.The mission of Euronorm is to provide its customers with such electric motors and transmissions so that they structurally contribute to their goals and (international) competitiveness. Reduction of (in) direct purchase costs (1), process (2) and the creation of added value through innovative solutions (3) form the foundation of the success of their customers.
EURONORM DRIVE SYSTEMS