Helical gearmotor JR057G1G0TR2

JRT gearmotor

Manufacturer EURONORM DRIVE SYSTEMS
Description Helical gearmotor, type JRTR, shaft size 35k6 mm, gearmotor size 57, torque range 450 Nm
Part Number JR057G1G0TR2
Material Cast iron
Product selection
Selector Part Number Description Material Shaft size(mm) Gearmotor size Torque range(Nm)
1 JR057G1G0TR2 Helical gearmotor, type JRTR, shaft size 35k6 mm, gearmotor size 57, torque range 450 Nm Cast iron 35k6 57 450
Part Number
Description
Material
Shaft size(mm)
Gearmotor size
Torque range(Nm)
Documentation
Contact the supplier
EURONORM DRIVE SYSTEMS Euronorm Drive Systems supplies the European machine building market and MRO market with electric motors and transmissions to suit their applications and their target markets.The mission of Euronorm is to provide its customers with such electric motors and transmissions so that they structurally contribute to their goals and (international) competitiveness. Reduction of (in) direct purchase costs (1), process (2) and the creation of added value through innovative solutions (3) form the foundation of the success of their customers.
EURONORM DRIVE SYSTEMS